DAC38RF86
- 14-Bit Resolution
- Maximum DAC Sample Rate:
- 9.0 GSPS (DAC38RF86, DAC38RF96)
- 6.2 GSPS (DAC38RF87, DAC38RF97)
- Key Specifications:
- RF Full-Scale Output Power at 2.1 GHz:0 dBm
- Spectral Performance, DAC38RF87/97
- fDAC = 5898.24 MSPS, fOUT = 2.14 GHz
- WCDMA ACLR: 73 dBc
- WCDMA alt-ACLR: 77 dBc
- fDAC = 5898.24 MSPS, fOUT = 2.14 GHz
- Spectral Performance, DAC38RF86/96
- fDAC = 8847.36 MSPS, fOUT = 3.7 GHz
- 20 MHz LTE ACLR: 66 dBc
- fDAC = 9 GSPS, fOUT = 1.8 GHz, –6 dBFS
- IMD3 = 70 dBc (10-MHz tone spacing)
- fDAC = 8847.36 MSPS, fOUT = 3.7 GHz
- Dual-Band Digital Up-converter per DAC
- 6, 8, 10, 12, 16, 18, 20 or 24x Interpolation
- 4 Independent NCOs With 48-Bit Resolution
- JESD204B Interface, Subclass 1
- Support for Multichip Synchronization
- Maximum Lane Rate: 12.5 Gbps
- Single-Ended Output With Integrated Balun Covering 700 MHz to 3800 MHz
- Internal PLL and VCO
- DAC38RF86/96: fC(VCO) = 8.85 GHz
- DAC38RF87/97: fC(VCO) = 5.90 GHz
- Power Dissipation: 1.4 to 2.2 W/ch
- Power Supplies: –1.8 V, 1 V, 1.8 V
- Package: 10 x 10 mm BGA, 0.8 mm Pitch, 144-Balls
The DAC38RF86/96 is a family of high-performance, dual-channel, 14-bit, 9-GSPS, RF-sampling digital-to-analog converters (DACs) that are capable of synthesizing wideband signals from 0 to 4.5 GHz. The DAC38RF87/97 is also a family of high-performance, dual-channel, 14-bit, 6-GSPS, RF-sampling digital-to-analog converters (DACs) that are capable of synthesizing wideband signals from 0 to 3 GHz. A high dynamic range allows the DAC38RFxx family to generate signals for a wide range of applications including 3G/4G signals for wireless base-stations and radar.
The devices feature a low-power JESD204B Interface with up to 8 lanes with a maximum bit rate of 12.5 Gbps allowing an input data rate of 1.25 GSPS complex per channel. The DAC38RFxx provides two digital up-converters per channel, with multiple options for interpolation rates. A digital quadrature modulator with independent, frequency flexible NCOs are available to support multi-band operation. A GSM compliant low phase noise PLL/VCO is integrated to simplify the DAC sampling clock generation by allowing the use of a lower frequency reference clock
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TI204C-IP — Request for JESD204 rapid design IP
The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
Supported products & hardware
Products
High-speed DACs (>10 MSPS)
High-speed ADCs (≥10 MSPS)
RF transceivers
RF transmitters
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
Supported products & hardware
Products
High-speed DACs (>10 MSPS)
High-speed ADCs (≥10 MSPS)
Ultrasound AFEs
RF transceivers
RF receivers
RF transmitters
Hardware development
Evaluation board
Software
Support software
SLAC722 — DAC38RF8x EVM GUI
Supported products & hardware
Products
High-speed DACs (>10 MSPS)
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01215 — Power Supply Reference Design for Optimizing Spur and Phase Noise in RF-sampling DACs
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
FCCSP (AAV) | 144 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.