The ADC322x are a high-linearity, ultra-low power, dual-channel, 12-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design and the SYSREF input enables complete system synchronization. The ADC322x family supports serial low-voltage differential signaling (LVDS) in order to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. Optionally, a one-wire serial LVDS interface is available. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 12-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are also transmitted as LVDS outputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
ADC322x | VQFN (48) | 7.00 mm × 7.00 mm |
Changes from Revision D (August 2019) to Revision E (June 2022)
Changes from Revision C (July 2019) to Revision D (August 2019)
Changes from Revision B (March 2016) to Revision C (July 2019)
Changes from Revision A (March 2015) to Revision B (March 2016)
Changes from Revision * (July 2014) to Revision A (March 2015)