SBAS672E July 2014 – June 2022 ADC3221 , ADC3222 , ADC3223 , ADC3224
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RESOLUTION | ||||||
Resolution | 12 | Bits | ||||
ANALOG INPUT | ||||||
Differential input full-scale | 2.0 | VPP | ||||
RIN | Input resistance | Differential at dc | 6.6 | kΩ | ||
CIN | Input capacitance | Differential at dc | 3.7 | pF | ||
VOC(VCM) | VCM common-mode voltage output | 0.8 | 0.95 | 1.1 | V | |
VCM output current capability | 10 | mA | ||||
Input common-mode current | Per analog input pin | 1.5 | µA/MSPS | |||
Analog input bandwidth (3 dB) | 50-Ω differential source driving 50-Ω termination across INP and INM | 540 | MHz | |||
DC ACCURACY | ||||||
EO | Offset error | –25 | 25 | mV | ||
αEO | Temperature coefficient of offset error | ±0.024 | mV/C | |||
EG(REF) | E_G Overall dc gain error of a channel | –2% | 2% | |||
α(EGCHAN) | Temperature coefficient of overall gain error | ±0.008 | Δ%FS/°C | |||
CHANNEL-TO-CHANNEL ISOLATION | ||||||
Crosstalk(1) | fIN = 10 MHz | 105 | dB | |||
fIN = 100 MHz | 105 | |||||
fIN = 200 MHz | 105 | |||||
fIN = 230 MHz | 105 | |||||
fIN = 300 MHz | 105 |