AVDD |
6, 7, 10, 11, 14, 15, 20, 23, 28, 29, 32, 33, 36 |
I |
Analog 1.8-V power supply, decoupled with capacitors |
CLKM |
21 |
I |
Negative differential clock input for the ADC |
CLKP |
22 |
I |
Positive differential clock input for the ADC |
DA0M |
4 |
O |
Negative serial LVDS output for wire-0 of channel A |
DA0P |
3 |
O |
Positive serial LVDS output for wire-0 of channel A |
DA1M |
2 |
O |
Negative serial LVDS output for wire-1 of channel A |
DA1P |
1 |
O |
Positive serial LVDS output for wire-1 of channel A |
DB0M |
56 |
O |
Negative serial LVDS output for wire-0 of channel B |
DB0P |
55 |
O |
Positive serial LVDS output for wire-0 of channel B |
DB1M |
54 |
O |
Negative serial LVDS output for wire-1 of channel B |
DB1P |
53 |
O |
Positive serial LVDS output for wire-1 of channel B1 |
DC0M |
46 |
O |
Negative serial LVDS output for wire-0 of channel C |
DC0P |
45 |
O |
Positive serial LVDS output for wire-0 of channel C |
DC1M |
44 |
O |
Negative serial LVDS output for wire-1 of channel C |
DC1P |
43 |
O |
Positive serial LVDS output for wire-1 of channel C |
DD0M |
42 |
O |
Negative serial LVDS output for wire-0 of channel D |
DD0P |
41 |
O |
Positive serial LVDS output for wire-0 of channel D |
DD1M |
40 |
O |
Negative serial LVDS output for wire-1 of channel D |
DD1P |
39 |
O |
Positive serial LVDS output for wire-1 of channel D |
DCLKM |
51 |
O |
Negative bit clock output |
DCLKP |
50 |
O |
Positive bit clock output |
DVDD |
5, 38, 47, 52 |
I |
Digital 1.8-V power supply, decoupled with capacitors |
FCLKM |
49 |
O |
Negative frame clock output |
FCLKP |
48 |
O |
Positive frame clock output |
GND |
PowerPAD™ |
I |
Ground, 0 V. Connect to the printed circuit board (PCB) ground plane. |
INAM |
8 |
I |
Negative differential analog input for channel A |
INAP |
9 |
I |
Positive differential analog input for channel A |
INBM |
13 |
I |
Negative differential analog input for channel B |
INBP |
12 |
I |
Positive differential analog input for channel B |
INCM |
30 |
I |
Negative differential analog input for channel C |
INCP |
31 |
I |
Positive differential analog input for channel C |
INDM |
35 |
I |
Negative differential analog input for channel D |
INDP |
34 |
I |
Positive differential analog input for channel D |
PDN |
37 |
I |
Power-down control; active high. This pin may be configured through the SPI. This pin has an internal 150-kΩ pulldown resistor. |
RESET |
24 |
I |
Hardware reset; active high. This pin has an internal 150-kΩ pulldown resistor. |
SCLK |
16 |
I |
Serial interface clock input. This pin has an internal 150-kΩ pulldown resistor. |
SDATA |
17 |
I |
Serial interface data input. This pin has an internal 150-kΩ pulldown resistor. |
SDOUT |
19 |
O |
Serial interface data output |
SEN |
18 |
I |
Serial interface enable; active low. This pin has an internal 150-kΩ pullup resistor to AVDD. |
SYSREFM |
26 |
I |
Negative external SYSREF input |
SYSREFP |
25 |
I |
Positive external SYSREF input |
VCM |
27 |
O |
Common-mode voltage for analog inputs |