Product details

Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 4 Interface type Serial LVDS Analog input BW (MHz) 540 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 391 Architecture Pipeline SNR (dB) 73 ENOB (Bits) 11.8 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 4 Interface type Serial LVDS Analog input BW (MHz) 540 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 391 Architecture Pipeline SNR (dB) 73 ENOB (Bits) 11.8 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RTQ) 56 64 mm² 8 x 8
  • Quad Channel
  • 14-Bit Resolution
  • Single Supply: 1.8 V
  • Serial LVDS Interface
  • Flexible Input Clock Buffer With Divide-by-1, -2, -4
  • SNR = 72.4 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 98 mW/Ch at 125 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither and Chopper
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible With 12-Bit Version
  • Package: VQFN-56 (8 mm × 8 mm)
  • Quad Channel
  • 14-Bit Resolution
  • Single Supply: 1.8 V
  • Serial LVDS Interface
  • Flexible Input Clock Buffer With Divide-by-1, -2, -4
  • SNR = 72.4 dBFS, SFDR = 87 dBc at
    fIN = 70 MHz
  • Ultra-Low Power Consumption:
    • 98 mW/Ch at 125 MSPS
  • Channel Isolation: 105 dB
  • Internal Dither and Chopper
  • Support for Multi-Chip Synchronization
  • Pin-to-Pin Compatible With 12-Bit Version
  • Package: VQFN-56 (8 mm × 8 mm)

The ADC344x devices are a high-linearity, ultra-low power, quad-channel, 14-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization.

The ADC344x family supports serial low-voltage differential signaling (LVDS) to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. Optionally, a one-wire serial LVDS interface is available. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 14-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are transmitted as LVDS outputs.

The ADC344x devices are a high-linearity, ultra-low power, quad-channel, 14-bit, 25-MSPS to 125-MSPS, analog-to-digital converter (ADC) family. The devices are designed specifically to support demanding, high input frequency signals with large dynamic range requirements. An input clock divider allows more flexibility for system clock architecture design while the SYSREF input enables complete system synchronization.

The ADC344x family supports serial low-voltage differential signaling (LVDS) to reduce the number of interface lines, thus allowing for high system integration density. The serial LVDS interface is two-wire, where each ADC data are serialized and output over two LVDS pairs. Optionally, a one-wire serial LVDS interface is available. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 14-bit output data from each channel. In addition to the serial data streams, the frame and bit clocks are transmitted as LVDS outputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet ADC344x Quad-Channel, 14-Bit, 25-MSPS to 125-MSPS, Analog-to-Digital Converters datasheet (Rev. B) PDF | HTML 17 Apr 2017
EVM User's guide ADC3xxxEVM and ADC3xJxxEVM User's Guide (Rev. D) 24 Aug 2018
White paper Minimum Power Specifications for High-Performance ADC Power-Supply Designs 31 Mar 2016
Technical article Designing a power supply solution for pipeline ADCs – Part 2 PDF | HTML 04 Sep 2015
Technical article Designing a power supply solution for pipeline ADCs – Part 1 PDF | HTML 03 Sep 2015
Technical article How to filter out noise in your DC/DC design PDF | HTML 18 Aug 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3444EVM — ADC3444 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module

The ADC3444 EVM demonstrates the performance of a low power quad 125Msps 14 bit ADC. It includes the ADC3444 device and TI voltage regulators to provide the necessary voltages. The input for the ADC is connected to a transformer input which can be connected to a 50 ohm single ended signal source. (...)

User guide: PDF
Buy from a distributor
GUI for evaluation module (EVM)

SLAC667 ADC3xxx GUI Installer

Supported products & hardware

Supported products & hardware

Products
High-speed ADCs (≥10 MSPS)
ADC3244 Dual-channel 14-bit 125-MSPS analog-to-digital converter (ADC) ADC32J45 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADC3444 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADC34J45 Quad-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)
Hardware development
Evaluation board
ADC32J25EVM ADC32J25 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADC32J44EVM ADC32J44 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC32J45EVM ADC32J45 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADC3442EVM ADC3442 Quad-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Module ADC3444EVM ADC3444 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC34J23EVM ADC34J23 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADC34J24EVM ADC34J24 Quad-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC34J25EVM ADC34J25 Quad-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADC34J42EVM ADC34J42 Quad-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Module ADC34J43EVM ADC34J43 Quad-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADC34J44EVM ADC34J44 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADC34J45EVM ADC34J45 Quad-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module
Simulation model

ADC3444 IBIS Model

SLAM232.ZIP (36 KB) - IBIS Model
Simulation model

ADC3xxx Pspice Model

SLAM228.ZIP (15 KB) - PSpice Model
Simulation model

ADC3xxx TINA Model

SLAM226.ZIP (3 KB) - TINA-TI Spice Model
Simulation model

ADC3xxx TINA Reference Design

SLAM227.TSC (1083 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RTQ) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos