SBASAU8 December 2024 ADC3649
PRODMIX
The device triggers the over-range indicator when the signal crosses the representable digital range (max code). The over-range output can be configured in registers 0x10A/0x10B. The latency of the OVR indication is equal or less than the data latency.
The OVR can be indicated in two different ways: