SBASAU8 December 2024 ADC3649
PRODMIX
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
AVDD18 | 1.8 V analog supply | 1.75 | 1.8 | 1.85 | V | |
AVDD12 | 1.2 V analog supply | 1.15 | 1.2 | 1.225 | V | |
DVDD18 | 1.8 V digital supply | 1.75 | 1.8 | 1.85 | V | |
DVDD12 | 1.2 V digital supply | 1.15 | 1.2 | 1.225 | V | |
TA | Operating free-air temperature | –40 | 105 | ℃ | ||
TJ | Operating junction temperature | 115(1) |