SBASAL3 September 2024 ADC3669
PRODUCTION DATA
The device is primarily configured and controlled using the serial programming interface (SPI); however, the device can operate in a default configuration without requiring the SPI. Furthermore, the power down function as well as internal/external reference configuration is possible via pin control (GPIO0/1 pins).
The power down command (via PIN or SPI) only goes in effect with the ADC sampling clock present.