SBASAL3 September 2024 ADC3669
PRODUCTION DATA
The ADC366x provides up to four digital down converters as shown in Figure 7-20. Using the cross point switch with SPI register writes, any of the four DDC can be connected to any ADC or the output of the 2x AVG block. In dual band mode (2 DDC), decimation from /2 to /32768 is supported. While in 4 DDC mode, the lowest decimation possible is /4 as shown in Table 7-5. Real (single band only) and complex decimation are supported. In real decimation, the passband is approximately 40% and in complex decimation the passband is approximately 80% as illustrated in Table 7-6.
# of DDCs | Min Decimation | Max Decimation |
---|---|---|
2 | /2 | /32768 |
4 | /4 | /32768 |
Decimation Factor (complex) | Complex Output Bandwidth per DDC | Real Output Bandwidth per DDC |
---|---|---|
N | 0.8 x FS / N | 0.4 x FS / N |
Decimation is enabled by setting the <COMMON DECIMATION> SPI register (0x169, D3-D0). By default, the setting is to 'real' decimation. 'Complex' decimation is enabled with register <COMPLEX EN> (0x162, D2).