SBASAB5A March 2024 – December 2024 ADC3683-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 7-3 shows the analog full power input bandwidth of the ADC3683-SP with a 50Ω differential termination. The -3dB bandwidth is approximately 200MHz. The ADC architecture limits the full power bandwidth to 65MHz; therefore, to avoid significantly degrading the ADC performance. The recommendation is that the input power is decreased linearly with increasing input frequency above 65MHz.