SBASAB5 March 2024 ADC3683-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Depending on desired input signal frequency range, the THS4551 and THS4541 provide a good low power options to drive the ADC inputs. Table 8-3 provides a comparison between the THS4551 and THS4541 and the power consumption vs usable frequency trade off.
DEVICE | CURRENT (IQ) PER CHANNEL | USABLE FREQUENCY RANGE |
---|---|---|
THS4561 | 0.8mA | < 3MHz |
THS4551 | 1.4mA | < 10MHz |
THS4541 | 10mA | < 70MHz |
The low pass filter design (topology, filter order) is driven by the application. However, when designing the low pass filter, the optimum load impedance for the amplifier should also be taken into consideration. Between the low pass filter and the ADC input, the sampling glitch filter needs to be added as shown in Section 7.3.1.1.1. In this example, the DC - 30MHz glitch filter is selected.