SBASAB5 March 2024 ADC3683-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
In this mode, the output after complex decimation is mixed with FS/4 (FS = output data rate). Instead of a complex output with the input signal centered around 0 Hz, the output is transmitted as a real output at twice the data rate, and the signal is centered around FS/4 (Fout/4) as shown in Figure 7-21.
In this example, complex decimation by 8 is used. The output data is transmitted as a real output with an output rate of Fout = FS'/4 (FS' = ADC sampling rate). The input signal is now centered around FS/4 (Fout/4) or FS'/16.