SBASAB5A March 2024 – December 2024 ADC3683-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ADC3683-SP low latency mode can be configured by disabling the digital signal processing (DSP) features. The DSP features can be disabled via SPI (D2 of 0x24) to make sure the ADC latency is 2 clock cycles in 2-wire mode or 1 clock cycle in 1-wire mode.