SBASAB5 March 2024 ADC3683-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The analog inputs of ADC3683-SP are intended to be driven differentially. Both AC coupling and DC coupling of the analog inputs is supported. The analog inputs are designed for an input common mode voltage of 0.95V which must be provided externally on each input pin. DC-coupled input signals must have a common mode voltage that meets the device input common mode voltage range.
The equivalent input network diagram is shown in Figure 7-1. All four sampling switches, on-resistance (shown in red) are in same position (open or closed) simultaneously.