SBASAB5 March 2024 ADC3683-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The ADC3683-SP is a low noise, ultra-low power 18-bit 65MSPS high-speed dual channel ADC. Designed for lowest noise performance, the device delivers a noise spectral density of −160dBFS/Hz combined with excellent linearity and dynamic range. The ADC3683-SP offers DC precision together with IF sampling support making it designed for a wide range of applications. High-speed control loops benefit from the short latency as low as only 1 clock cycle. The ADC consumes only 94mW/ch at 65Msps and the power consumption scales well with lower sampling rates.
The device uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports two-lane, one-lane and half-lane options. The device is pin-to-pin compatible with the 14-bit, 125MSPS ADC3664-SP. The device comes in a 64-pin CFP package (10.9mm x 10.9mm), and supports a temperature range from −55°C to +105°C.
PART NUMBER | GRADE | PACKAGE(1) |
---|---|---|
5962F2320401VXC(3) | Radiation hardness assured QML-V | 10.9mm x 10.9mm 64-pin Ceramic Flat Pack (HBP) |
ADC3683HBP/EM | Engineering model, for non-flight prototype work(2) |