SBASAD1A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
The ADC3910Dx and ADC3910Sx can be configured to operate in single ended mode using just the positive signal input. This operating mode must be enabled via SPI write to register 0x30B. The single ended signal is connected to the positive input of the ADC and negative input needs to be biased to VCM as shown in Figure 6-3.