SBASAD1A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
The window size is configured in STATS_WINDOW_SIZE_CHx (0x1A0-0x1A3) in steps of 256 samples. Minimum window size is 256 samples up to a maximum of 256 * 216 samples. The device records the statistics for the current window (N) and up to 3 previous windows (N-1, N-2, N-3). By default the statistics engine continously collects data when enabled and the ADCs are sampling or the single shot mode enabled in 1SHOT_CHx (0x1A4) to collect data over a single window.