SBASAD1A December   2023  – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics - Power Consumption
    6. 5.6  Electrical Characteristics - DC Specifications
    7. 5.7  Electrical Characteristics - AC Specifications (25 MSPS)
    8. 5.8  Electrical Characteristics - AC Specifications (65 MSPS)
    9. 5.9  Electrical Characteristics - AC Specifications (125 MSPS)
    10. 5.10 Timing Requirements
    11. 5.11 Output Interface Timing Diagram
    12. 5.12 Typical Characteristics - 25MSPS
    13. 5.13 Typical Characteristics - 65MSPS
    14. 5.14 Typical Characteristics - 125MSPS
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 ADC Features
        1. 6.3.1.1 Low Latency Mode
        2. 6.3.1.2 Full Digital Feature Mode
        3. 6.3.1.3 Interleaving Mode
      2. 6.3.2 Analog Input
        1. 6.3.2.1 Single Ended Input
        2. 6.3.2.2 Differential Input
        3. 6.3.2.3 Analog Input Bandwidth
      3. 6.3.3 Sampling Clock Input
      4. 6.3.4 Voltage Reference
      5. 6.3.5 Over-range (OVR)
      6. 6.3.6 Digital Features
        1. 6.3.6.1 Digital Down Converter
          1. 6.3.6.1.1 Digital Down Converter Data Select
          2. 6.3.6.1.2 Decimation Filter
          3. 6.3.6.1.3 DDC Over-range
          4. 6.3.6.1.4 Output Formatting with Decimation
        2. 6.3.6.2 Digital Comparator
          1. 6.3.6.2.1 Comparator Data Select
          2. 6.3.6.2.2 Comparator High and Low Threshold
          3. 6.3.6.2.3 Comparator Configuration Compare Mode
          4. 6.3.6.2.4 Comparator Event Configuration
        3. 6.3.6.3 Statistics Engine
          1. 6.3.6.3.1 Statistics Engine Data Select
          2. 6.3.6.3.2 Window Configuration
        4. 6.3.6.4 Digital Alerts
      7. 6.3.7 Digital Interface
        1. 6.3.7.1 Parallel CMOS Output
        2. 6.3.7.2 Serialized CMOS Output
      8. 6.3.8 Test Patterns
        1. 6.3.8.1 Bypass Test Pattern
        2. 6.3.8.2 Digital Test Pattern
    4. 6.4 Device Functional Modes
      1. 6.4.1 Normal Operation
      2. 6.4.2 Power Down Options
    5. 6.5 Programming
      1. 6.5.1 Configuration using the SPI interface
        1. 6.5.1.1 Register Write
        2. 6.5.1.2 Register Read
    6. 6.6 Register Maps
      1. 6.6.1 Register Descriptions
      2. 6.6.2 Statistics Engine Register Map
      3. 6.6.3 Alerts Register Map
  8. Application Information Disclaimer
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Input Signal Path
        2. 7.2.2.2 Sampling Clock
        3. 7.2.2.3 Voltage Reference
      3. 7.2.3 Application Curves
    3. 7.3 Initialization Set Up
      1. 7.3.1 Register Initialization During Operation
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

The ADC3910Dx and ADC3910Sx are a family of ultra-low power 10-bit high-speed dual and single channel analog-to-digital converters supporting sampling rates up to 125MSPS. With the inherent low latency architecture, the digital output result is available after only one clock cycle in low latency mode. The ADC3910Dx and ADC3910Sx has buffered analog inputs which eases design by isolating the input from the ADC sampling operation and supports single ended or differential input signaling. The ADC3910Dx and ADC3910Sx are equipped with an on-chip internal reference buffer but also supports use of an external, high precision 1.2V voltage reference.

The ADC3910Dx and ADC3910Sx also offers several digital features such as:

  • Digital down converters that enables external anti-alias filter relaxation as well as output data rate reduction. The digital filter supports only real decimation.
  • Digital comparators with a dedicated alert pin that can be used to interrupt the host when a programmed high or low threshold is crossed on any input channel.
  • Statistics engine that provides min, max, sum, sum of samples squared, and threshold triggered counter, that gives additional sample details.

The CMOS output data interface can be configured in parallel or serial with the option of 1.8V to 3.3V logic. The device supports DDR, SDR and Serial CMOS modes with 2s Complement or Offset Binary format options. The ADC3910Dx and ADC3910Sx offers DCLK as an alternate solution for designs that can not capture on the DCLK falling edge when using DDR interface.

Table 6-1 shows the pin mapping to supply.

Table 6-1 Device Pin to Supply Mapping
Power SupplyDevice Pins
AVDDOEN, DCLKIN, CLK, INxP|M, RESET, SDIO, SCLK, SEN
IOVDDD0-D11, DCLK, DCLK|FCLK, ALERT