SBASAD1A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
The device is primarily configured and controlled using the serial programming interface (SPI). After initial power up, the default operating configuration is shown in Table 6-4.
FEATURE | DEFAULT |
---|---|
Signal Input | Differential |
Reference | Internal |
Channel Corrections | Disabled |
Decimation | Disabled |
Comparators | Disabled |
Statistics Engine | Disabled |
Interface | DDR, 10 lanes |
Output Format | Two's Complement |