SBASAD1A December 2023 – May 2024 ADC3910D025 , ADC3910D065 , ADC3910D125 , ADC3910S025 , ADC3910S065 , ADC3910S125
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
NSD | Noise Spectral Density | fIN = 10 MHz, AIN = -20 dBFS | -132 | dBFS/Hz | ||
SNR | Signal to noise ratio, excluding DC, HD2 to HD5 | fIN = 1.1 MHz | 61.1 | dBFS | ||
fIN = 5 MHz | 57 | 60.7 | ||||
fIN = 10 MHz | 61.1 | |||||
fIN = 20 MHz | 61.0 | |||||
SINAD | Signal to noise and distortion ratio, excluding DC offset | fIN = 1.1 MHz | 59.1 | dBFS | ||
fIN = 5 MHz | 59.9 | |||||
fIN = 10 MHz | 59.7 | |||||
fIN = 20 MHz | 59.8 | |||||
ENOB | Effective number of bits, excluding DC offset | fIN = 1.1 MHz | 9.9 | Bit | ||
fIN = 5 MHz | 9.9 | |||||
fIN = 10 MHz | 9.8 | |||||
fIN = 20 MHz | 9.8 | |||||
THD | Total Harmonic Distortion (First five harmonics) | fIN = 1.1 MHz | -62 | dBc | ||
fIN = 5 MHz | -65 | |||||
fIN = 10 MHz | -65 | |||||
fIN = 20 MHz | -65 | |||||
SFDR | Spur free dynamic range including second and third harmonic | fIN = 1.1 MHz | 63 | dBFS | ||
fIN = 5 MHz | 57 | 66 | ||||
fIN = 10 MHz | 65 | |||||
fIN = 20 MHz | 65 | |||||
SPUR | Spur free dynamic range (excluding DC, HD2, HD3) | fIN = 1.1 MHz | 83 | dBFS | ||
fIN = 5 MHz | 58 | 85 | ||||
fIN = 10 MHz | 85 | |||||
fIN = 20 MHz | 82 | |||||
IMD3 | Two tone inter-modulation distortion | fIN = 10/12 MHz, AIN = -7 dBFS/tone | -98 | dBc | ||
XTALK | Channel-to-channel crosstalk | Aggressor = 1.1 MHz | 107 | dBFS | ||
Aggressor = 10 MHz | 97 | |||||
Aggressor = 20 MHz | 93 |