SBAS683B August 2014 – May 2020 ADS1120-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION(1) | |
---|---|---|---|
NUMBER | NAME | ||
1 | SCLK | Digital input | Serial clock input |
2 | CS | Digital input | Chip select, active low.
Connect to DGND if not used. |
3 | CLK | Digital input | External clock source pin.
Connect to DGND if not used. |
4 | DGND | Digital | Digital ground |
5 | AVSS | Analog | Negative analog power supply |
6 | AIN3/REFN1 | Analog input | Analog input 3, negative reference input 1.
Internal low-side power switch connected between AIN3/REFN1 and AVSS. |
7 | AIN2 | Analog input | Analog input 2. |
8 | REFN0 | Analog input | Negative reference input 0. |
9 | REFP0 | Analog input | Positive reference input 0. |
10 | AIN1 | Analog input | Analog input 1. |
11 | AIN0/REFP1 | Analog input | Analog input 0, positive reference input 1. |
12 | AVDD | Analog | Positive analog power supply |
13 | DVDD | Digital | Positive digital power supply |
14 | DRDY | Digital output | Data ready, active low.
Leave unconnected or tie to DVDD using a weak pull-up resistor if not used. |
15 | DOUT/DRDY | Digital output | Serial data output combined with data ready, active low |
16 | DIN | Digital input | Serial data input |