SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
The ADS1262 and ADS1263 have 11 multifunction analog inputs configurable in a variety of extended functions. Figure 9-1 shows the internal analog signal routing to the circuit blocks. Table 9-1 summarizes the input pin functions. The devices have two cross-point multiplexers; one multiplexer for ADC1, and one multiplexer for ADC2. The multiplexers select any analog input for the positive PGA input and any input for the negative PGA input. The ADCs are also configurable for a number of internal monitor functions. The internal monitors are temperature sensor, TDAC test voltage, analog power-supply voltage, and digital power-supply voltage. The dual excitation-current sources (IDAC1 and IDAC2) are independently connected to any analog input pin. Eight analog inputs are configurable as GPIO. The GPIOs are programmable as inputs or outputs, and are referenced to the analog power-supply voltages (VAVDD and VAVSS). The level-shift function (VBIAS) is available on AINCOM and is used to provide an input level-shift voltage for isolated sensors. The internal TDAC test voltage is available on output pins AIN6 and AIN7. The ADC has two voltage-reference multiplexers; one reference multiplexer for ADC1, and one reference multiplexer for ADC2. Through the reference multiplexers, select the internal reference, three external reference sources, or the analog power-supply voltage (VAVDD – VAVSS).
PIN | ADC1 INPUT | ADC2 INPUT | ADC1 REF INPUT(1) | ADC2 REF INPUT | IDAC1 OUTPUT | IDAC2 OUTPUT | GPIO | TDAC OUTPUT | LEVEL SHIFT OUTPUT |
---|---|---|---|---|---|---|---|---|---|
AIN0 | Yes | Yes | REFP1, REFN1 | REFP1 | Yes | Yes | — | — | — |
AIN1 | Yes | Yes | REFP1, REFN1 | REFN1 | Yes | Yes | — | — | — |
AIN2 | Yes | Yes | REFP2, REFN2 | REFP2 | Yes | Yes | — | — | — |
AIN3 | Yes | Yes | REFP2, REFN2 | REFN2 | Yes | Yes | GPIO[0] | — | — |
AIN4 | Yes | Yes | REFP3, REFN3 | REFP3 | Yes | Yes | GPIO[1] | — | — |
AIN5 | Yes | Yes | REFP3, REFN3 | REFN3 | Yes | Yes | GPIO[2] | — | — |
AIN6 | Yes | Yes | — | — | Yes | Yes | GPIO[3] | TDACP | — |
AIN7 | Yes | Yes | — | — | Yes | Yes | GPIO[4] | TDACN | — |
AIN8 | Yes | Yes | — | — | Yes | Yes | GPIO[5] | — | — |
AIN9 | Yes | Yes | — | — | Yes | Yes | GPIO[6] | — | — |
AINCOM | Yes | Yes | — | — | Yes | Yes | GPIO[7] | — | Yes |