SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
Crosstalk is defined as the unintended coupling of signals between ADC1 and ADC2. Measure crosstalk by changing the dc input voltage of one ADC and measuring the rejection of the other ADC. The dc input voltage change is 0.3 V, and the gain of the affected ADC is 16. Acquire two mean-value readings of the affected ADC with inputs shorted. Take the first ADC reading (VOA) with VIN = 0 V, and take the second ADC reading (VOB) after changing the input voltage by 0.3 V. The crosstalk calculation is described by Equation 5:
where