SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
ADC2 features an independent input multiplexer with identical channel selections of ADC1. As shown in Figure 9-2, all the external and internal inputs are available to ADC2. The ADC2 positive input is programmed by the value of MUXP2[3:0] bits (register ADC2MUX) and the negative input is programmed by the value of the MUXN2[3:0] bits of same ADC2MUX register. The ADC2MUX register address is 16h.