SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tw(DRH) | DRDY high pulse duration | 16 | 1/fCLK | |||
tp(CSDO) | CS↓ to DOUT/DRDY driven: propagation delay time | DOUT/DRDY load: 20 pF || 100 kΩ to DGND | 0 | 40 | ns | |
tp(SCDO) | SCLK↑ to valid DOUT/DRDY: propagation delay time | DOUT/DRDY load: 20 pF || 100 kΩ to DGND | 60 | ns | ||
th(SCDO) | SCLK↑ to invalid DOUT/DRDY: hold time |
DOUT/DRDY load: 20 pF || 100 kΩ to DGND | 0 | ns | ||
tp(CSDOZ) | CS↑ to DOUT/DRDY high impedance: propagation delay time | DOUT/DRDY load: 20 pF || 100 kΩ to DGND | 40 | ns |