SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
The DIN pin is the serial data input to the ADC. DIN is used to input commands and register data to the ADC. The ADC latches input data on the falling edge of SCLK. During direct-mode data readback, when no command is intended, keep DIN low.