SBASA22B September 2022 – January 2025 ADS131B26-Q1
PRODUCTION DATA
Power-on reset (POR) is the reset that occurs when valid supply voltages are first applied to the device. The POR process requires tPOR to complete from when all supply voltages exceed the respective POR thresholds (AVDD_POR_TH, IOVDD_POR_TH, and DVDD_POR_TH) to allow the internal circuitry to power up. The DRDYn pin transitions from low to high immediately after tPOR, indicating the SPI interface is ready for communication.