SBASA22A september 2022 – july 2023 ADS131B26-Q1
PRODUCTION DATA
Conversion data for ADC1A and ADC1B are 24 bits and are automatically output on SDO as part of the SPI frame, unless register data are output following a register read command.
Data are provided in binary two's-complement format. Use Equation 8 to calculate the size of one code (LSB).
A positive full-scale input VIN ≥ +FSR – 1 LSB = VREFy / Gain – 1 LSB produces an output code of 7FFFFFh and a negative full-scale input (VIN ≤ –FSR = –VREFy / Gain) produces an output code of 800000h. The output clips at these codes for signals that exceed full-scale.
Table 8-7 summarizes the ideal output codes for different input signals.
INPUT SIGNAL (VIN = VAINP – VAINN) |
IDEAL OUTPUT CODE |
---|---|
≥ FSR (223 – 1) / 223 | 7FFFFFh |
FSR / 223 | 000001h |
0 | 000000h |
–FSR / 223 | FFFFFFh |
≤ –FSR | 800000h |
Figure 8-6 shows the mapping of the analog input signal to the output codes.