SBAS780B December 2016 – March 2021 ADS8661 , ADS8665
PRODUCTION DATA
This register contains the unique identification numbers associated to a device that is used in a daisy-chain configuration involving multiple devices.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Reserved | Reserved | DEVICE_ADDR[3:0] | |||||||||||||
R-00h | R-0000b | R/W-0000b | |||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | |||||||||||||||
R-0000h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset; -0, -1 = Condition after application reset; | |||
-<0>, -<1> = Condition after power-on reset | |||
Address for bits 7-0 = 00h | Address for bits 15-8 = 01h | Address for bits 23-16 = 02h | Address for bits 31-24 = 03h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31-24 | Reserved | R | 00h | Reserved. Reads return 00h. |
23-20 | Reserved | R | 0000b | Reserved. Reads return 0000b. |
19-16 | DEVICE_ADDR[3:0](1) | R/W | 0000b | These bits can be used to identify up to 16 different devices in a system. |
15-0 | Reserved | R | 0000h | Reserved. Reads return 0000h. |