SBASAY5 June 2024 ADS8681W
PRODUCTION DATA
The device features a high and a low alarm on the analog input. The alarms corresponding to the input signal have independently programmable thresholds and a common hysteresis setting controlled through the ALARM_H_TH_REG and ALARM_L_TH_REG registers.
The device sets the input high alarm when the digital output exceeds the high alarm upper limit [high alarm threshold (T)]. The alarm resets when the digital output is less than or equal to the high alarm lower limit [high alarm (T) – H – 1]. Figure 6-17 shows this function.
Similarly, the input low alarm is triggered when the digital output falls below the low alarm lower limit [low alarm threshold (T)]. The alarm resets when the digital output is greater than or equal to the low alarm higher limit [low alarm (T) + H + 1]. Figure 6-18 shows this function.