SLASF77A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
Only the low byte is used; the high byte is ignored.
When using the SPI, the bit configuration shown in Figure 7-40 must be used; default = 0000h.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | NADJUST | ||||||||||||||
R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
When using the I2C, the bit configuration shown in Figure 7-41 must be used; default = 00FFh.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NADJUST | Reserved | ||||||||||||||
R/W-0h | R/W-FFh |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8
(I2C), 7-0 (SPI) |
NADJUST | R/W | 0h | Configures
η-Factor correction term for remote temperature data. 7Fh: ηEFF = 1.747977 0Ah: ηEFF = 1.042759 08h: ηEFF = 1.035616 06h: ηEFF = 1.028571 04h: ηEFF = 1.021622 02h: ηEFF = 1.014675 01h: ηEFF = 1.011371 00h: ηEFF = 1.008 (default) FFh: ηEFF = 1.004651 FEh: ηEFF = 1.001325 FCh: ηEFF = 0.994737 FAh: ηEFF = 0.988235 F8h: ηEFF = 0.981818 F6h: ηEFF = 0.975484 80h: ηEFF = 0.706542 |
For further details, see Section 7.3.2.2.