AFE11612-SEP
- Radiation tolerant:
- Single-event latch-up (SEL) immune up to LET = 43 MeV-cm 2/mg at 125°C
- Single-event functional interrupt (SEFI) characterized up to LET = 43 MeV-cm 2/mg
- Total ionizing dose (TID) RLAT/RHA characterized up to 20 krad(Si)
- Space-enhanced plastic (space EP):
- Meets ASTM E595 outgassing specification
- Vendor item drawing (VID) V62/22614
- Military temperature range: –55°C to +125°C
- One fabrication, assembly, and test site
- Gold bond wire, NiPdAu lead finish
- Wafer lot traceability
- Extended product life cycle
- 12 monotonic, 12-bit DACs
- 0 V to 5 V output range
- DAC shutdown to user-defined level
- 16 input, 12-bit SAR ADC
- High sample rate: 500 kSPS
- 16 single-ended inputs or 2 differential and 12 single-ended inputs
- Programmable out-of-range alarms
- Eight GPIO pins
- Internal 2.5-V reference
- Two remote temperature sensors
- Internal temperature sensor
- Configurable SPI and I 2C interface
- 2.7-V to 5.5-V operation
The AFE11612-SEP is a highly integrated analog monitor and control device designed for high-density, general-purpose monitor and control systems. The device includes 12 12-bit digital-to-analog converters (DACs) and a 16-channel, 12-bit, analog-to-digital converter (ADC). The device also incorporates eight general-purpose inputs and outputs (GPIOs), two remote temperature sensor channels, and a local temperature sensor channel.
The device has an internal 2.5-V reference that sets the DAC to an output voltage range of 0 V to 5 V. The device also supports operation from an external reference. The device supports communication through both SPI-compatible and I 2C-compatible interfaces.
The device high level of integration significantly reduces component count and simplifies closed-loop system design, thus making the device a great choice for high-density applications where radiation-tolerance and board space are critical.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE11612EVM — AFE11612-SEP evaluation module for 12-bit analog front end (AFE) with temperature sensors
The AFE11612EVM is an easy-to-use platform that evaluates the functionality and performance of the AFE11612‑SEP device. The AFE11612‑SEP is a highly-integrated, low-power, complete analog monitor and controller that includes a 16-channel (12-bit) analog-to-digital converter (ADC), 12-channel (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PAP) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.