SBOA607A December 2024 – January 2025 AFE11612-SEP , TMP461-SP , TMP9R00-SP
TI space grade devices have varying levels of radiation tolerance levels to support low Earth orbit, medium Earth orbit, and geosynchronous orbit missions. Different missions can have various radiation requirements, depending on the distance away from Earth and how long the mission is. This product overview provides space temperature designs that Texas Instruments can offer, insights in the importance of the options available, and guidance in making best decisions in what space devices customers need to incorporate into their system. TI.com offers Space Enhanced Plastic (SEP), Radiation-hardened (SP) QMLP, and Radiation-hardened QMLV qualified temperature sensors. TI's diverse portfolio provides different size options, plastic vs ceramic, and different radiation tolerated options to choose from. Customers need to consider location of the system in space, understand the radiation requirement the system is aiming to pass, the cost willing to spend, size and surface area willing to use, and the risks before choosing a space device.
To assist with making an informed decision, the following table provides a detailed comparison of the temperature designs that TI has. Size has an impact on what can be selected in your design. The following photos show a size comparison of our SP and SEP devices. The operating temperature conditions for all of our space devices range from -55C to 125C.
Device | Military Spec | Qualification Level | TID Char. (krad) | TID RLAT (krad) | SEL (MeV·cm2/mg) | Number of Channels | Local Maximum Accuracy | Remote Maximum Accuracy | Supply Voltage | Shutdown Iq (typical) | Package | Size (mm) | Interface | Bit Temperature Capable Range |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TMP9R00-SP | 5962-20214 | QMLV-RHA | 100 | 100 | 75 | 1 Local 8 Remote | 1.5C | 2C | 1.7 to 2V | 300μA | CFP (16) | 10.16mm X 7.10mm X 2.13mm | I2C, SMBus, 2-Wire | -256 to 255.9375C |
TMP461-SP | 5962-17218 | QMLV-RHA | 100 | 100 | 76 | 1 Local 1 Remote | 2C | 1.5C | 1.7 to 3.6V | 350μA | CFP (10) | 7.02mm X 6.86mm X 2.62mm | I2C, SMBus, 2-Wire | -64 to 191C |
TMP9R01-SEP | V62/24615 | Rad Tolerant | 50 | 30 | 43 | 1 Local 1 Remote | 2C | 1.5C | 1.7 to 3.6V | 350μA | VSSOP (10) | 3mm X 3mm X 0.4mm | I2C, SMBus, 2-Wire | -64 to 191C |
TMP9R01-SP | 5962-17218 | QMLP-RHA | 100 | 100 | 75 | 1 Local 1 Remote | 2C | 1.5C | 1.7 to 3.6V | 350μA | VSSOP (10) | 3mm X 3mm X 0.4mm | I2C, SMBus, 2-Wire | -64 to 191C |
AFE11612-SEP | V62/22614 | Rad Tolerant | 50 | 20 | 43 | 1 Local 2 Remote | 4.5C | 6C | 2.7 to 5.5V | 1.6mA | HTQFP (64) | 10mm X 10mm X 1.2mm | I2C, SPI | -256 to 255.875C |
Often there is confusion with SMD and military part numbers and the associated manufacturer part numbers. Understanding the naming conventions can enhance overall efficiency and reduce errors of receiving the incorrect items. One key requirement that our space customers request for is to meet Military Standard DLA requirements MIL-PRF-38535, and MIL-STD-883. Our Space IC OPN follow and matches these Military Standards. Defense Logics Agency (DLA) is an agency within the Department of Defense (DoD) that monitors all electronics that are created primarily for military applications. A Standard Microcircuit Drawing (SMD) and the Military Part Number is created for all TI QML-qualified space products. The following table provides a general understanding of Space OPN naming conventions. For more information about naming conventions please refer to DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer, application note.
Term | Description | Example |
---|---|---|
Engineering Model (EM) | Orderable ending with /EM or MPR under same GPN. Tested at 25C only and does not receive full space processing (such as burn in).TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) | TMP461HKU/EM TMP9R00HKT/EM |
Flight Part - QMLV | Space grade qualification. DLA spec (MIL-PRF-38535)/flow all space parts must use. Specific to hermetic parts (ceramic package), and includes extra testing like Wafer Lot Acceptance (including life test and SEM by wafer lot), tightened precap visual inspection, x-ray, and PIND. Flow in key links | 5962-1721801VXC |
Flight Part - QMLV-RHA | Radiation Hardness Assured. Radiation capability (TID) of a part is designed for by testing on each wafer or wafer lot. Full price orderables that are fully space qualified. Start with a 5962Yxxxxxx. “Y” represents level of radiation hardness. R = 100krad; L = 50krad; F= 300krad | 5962R1721801VXC 5962R2021401VXC |
There are two levels to which TI temperature sensor space products are characterized under: Space EP (SEP) for LEO applications, and Space grade (SP) for GEO/MEO applications. All TI sensor space classifications and the requirements are listed in TI's Space product page. Key differences between the space selection is packaging, bondwire, radiation levels, and Outgassing tests. The two main tests are preformed for space qualification are Single Event Effects (SEE) and Total Ionizing Dose Effects (TID). SEE tests the effect on the device due to a single particle of a radiation strike. TID tests long-term exposure of radiation effects on the device. GEO/MEO space missions look for an SEE level of greater than 60MeV. LEO missions generally only need less than 43MeV. TID is the amount of accrued charged particle radiation over time during a mission. Most LEO missions require 30krad or less, while deep space missions can require up to 300krad. For RHA devices, TID is tested on a sample of units from every assembly lot. The combination of SEE and TID results can provide the information to predict how the device can preform in space. TI follows MIL-STD-883 Test Method 1019 for radiation tests. See TI's Part Rating page.
Products | Description |
---|---|
Radiation Tolerant (-SEP) | Plastic, small size, cost effective design that provides the following:
|
Radiation Hardness Assured (-SP) | An advancement to SEP products as they make sure of larger radiation performance. Follows MIL-PRF-38535QMLP: Sealed in plastic packaging. Outgassing can occur. Outgassing data is provided.QMLV: Ceramic packaging are hermetically sealed and have no outgassing. Large thermal mass and surface area space. |
All trademarks are the property of their respective owners.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2025, Texas Instruments Incorporated