SLASF77A December 2022 – September 2023 AFE11612-SEP
PRODUCTION DATA
In applications where the signal source has high impedance, buffer the analog input. The analog input range can be programmed to be either 0 V to VREF or 0 V to (2 × VREF). In 2 × VREF mode, the input is effectively divided by two before the conversion takes place. The voltage with respect to GND on the ADC analog input pins cannot exceed AVDD.