SBASAC2 june 2023 AFE43902-Q1 , AFE53902-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Xx-TEMPERATURE | RESERVED | |||||||||||||
W-00h | R/W-000h | W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-11 | RESERVED | X | 00h | Always write 0. |
10-1 | Xx-TEMPERATURE | R/W | 000h | 10-bit X coordinate for NTC linearizer. |
0 | RESERVED | X | 0 | Always write 0. |