SBAS689D June 2015 – December 2016 AFE4404
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADC_RDY | B2 | Digital | ADC ready interrupt signal (output) |
CLK | C2 | Digital | Clock input or output, selectable based on register. Default is input (external clock mode). Can be set via a register to output the clock when the oscillator is enabled.(3)(2) |
DNC | C1 | Do not connect (leave floating) | |
GND | D3 | Ground | Common ground for transmitter and receiver |
I2C_CLK | E2 | Digital | I2C clock input, external pullup resistor to IO_SUP (for example, 10 kΩ) |
I2C_DAT | E1 | Digital | I2C data, external pullup resistor to IO_SUP (for example, 10 kΩ) |
INM | A1 | Analog | Connect only to anode of photodiode(1) |
INP | B1 | Analog | Connect only to cathode of photodiode(1) |
IO_SUP | A3 | Supply | Separate supply for digital I/O. Must be less than or equal to RX_SUP. Can be tied to RX_SUP. |
RESETZ | D1 | Digital | RESETZ or PWDN: function based on (active low) duration of RESETZ pulse(4). A 25-µs to 50-µs duration = RESETZ active. A > 200-µs duration = PWDN active. |
RX_SUP | A2 | Supply | Receiver supply; 1-µF decapacitor to GND |
TX1 | B3 | Analog | Transmit output, LED1 |
TX2 | D2 | Analog | Transmit output, LED2 |
TX3 | C3 | Analog | Transmit output, LED3 |
TX_SUP | E3 | Supply | Transmitter supply; 1-µF decapacitor to GND |