SBAS689D June 2015 – December 2016 AFE4404
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The guidelines for power-supply sequencing and device initialization are shown in Figure 96, Figure 97, and Table 79.
VALUE | ||
---|---|---|
t1 | Time between RX_SUP and IO_SUP ramping up | Ramp up RX_SUP before or at the same time as IO_SUP. Keep t1 as small as possible (for example,10 ms). |
t2 | Time between RX_SUP and TX_SUP ramping up | Keep t2 as small as possible (for example,10 ms). |
t3 | Time between all supplies stabilizing and start of the RESETZ low-going pulse | > 10 ms |
t4 | RESETZ pulse duration for the device to get reset | Between 25 µs and 50 µs |
t5 | Time between resetting the device and issuing of I2C commands | > 1 ms |
t6 | Time between I2C commands and the ADC_RDY pulse that corresponds to valid data | tCHANNEL(1) |
t7 | RESETZ pulse duration for the device to enter PWDN (power-down) mode | > 200 µs |
t8 | Time from exiting power-down mode and subsequently resetting the device | > 10 ms |