SBAS689D June 2015 – December 2016 AFE4404
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | RX_SUP to GND | –0.3 | 4 | V |
IO_SUP to GND | –0.3 | 4 | ||
RX_SUP-IO_SUP | –0.3 | |||
TX_SUP to GND | –0.3 | 6 | ||
Voltage applied to analog inputs | Max [–0.3, (GND – 0.3)] | Min [4, (RX_SUP + 0.3)] | V | |
Voltage applied to digital inputs | Max [–0.3, (GND – 0.3)] | Min [4, (IO_SUP + 0.3)] | V | |
Maximum duty cycle (cumulative): sum of all LED phase durations as a function of the total period |
50-mA LED current mode (ILED_2X = 0) |
10% | ||
100-mA LED current mode (ILED_2X = 1) |
3% | |||
Storage temperature, Tstg | –60 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
RX_SUP | Receiver supply | 2 | 3.6 | V | |
IO_SUP | Input/output supply | 1.7 | Min (3.6, RX_SUP) | V | |
TX_SUP | Transmitter supply | 50-mA LED current mode (ILED_2X = 0) |
3.0 or (0.5 + VLED)(1), whichever is greater |
5.25 | V |
100-mA LED current mode (ILED_2X = 1) |
3.0 or (1.0 + VLED)(1), whichever is greater |
5.25 | |||
Digital inputs | 0 | IO_SUP | V | ||
Analog inputs | 0 | RX_SUP | V | ||
Operating temperature range | –20 | 70 | °C |
THERMAL METRIC(1) | AFE4404 | UNIT | |
---|---|---|---|
YZP (DSBGA) | |||
15 BALLS | |||
RθJA | Junction-to-ambient thermal resistance | 67.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 12.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 12.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PULSE REPETITION FREQUENCY | ||||||
PRF(1) | Pulse repetition frequency | 10(7) | 1000 | SPS | ||
RECEIVER | ||||||
Offset cancellation DAC current range | –7 to 7 | µA | ||||
Offset cancellation DAC current step | 0.47 | µA | ||||
TIA gain setting | 10k to 2M | Ω | ||||
Cf setting | 2.5 to 25 | pF | ||||
Switched RC filter bandwidth | 2.5(2) | kHz | ||||
ADC averages | 1 | 16 | ||||
Detector capacitance | Differential capacitance between INP, INN | 10 | 200 | pF | ||
TRANSMITTER | ||||||
LED current range | ILED_2X = 0 | 0 to 50 | mA | |||
ILED_2X = 1 | 0 to 100 | |||||
LED current resolution | 6 | Bits | ||||
CLOCKING (Internal Oscillator) | ||||||
Frequency | 4 | MHz | ||||
Accuracy | Room temperature | ±1% | ||||
Frequency drift with temperature | Full temperature range | ±0.5% | ||||
Jitter (RMS) | 100 | ps | ||||
Output clock high level | IO_SUP | V | ||||
Output clock low level | 0 | V | ||||
Output clock rise and fall times | 10% to 90%, 15-pF load capacitance on CLK pin |
< 30 | ns | |||
CLOCKING (External Clock) | ||||||
Frequency range(3) | 4 | 60 | MHz | |||
Input clock high level | IO_SUP | V | ||||
Input clock low level | 0 | V | ||||
Input capacitance of CLK pin | Capacitance to ground | < 4 | pF | |||
I2C INTERFACE | ||||||
Maximum clock speed | 400 | kHz | ||||
I2C slave address | 58 | Hex | ||||
PERFORMANCE | ||||||
Receiver SNR | SNR over a 20-Hz bandwidth for a 500-kΩ gain setting, 50% FS output, 2% LED and sampling pulse duration, ADC averages set to 16 |
100 | dBFS(6) | |||
Transmitter SNR | SNR over a 20-Hz bandwidth for a 50-mA LED current setting | 100 | dBFS(6) | |||
CURRENT CONSUMPTION | ||||||
RX_SUP current | Normal operation, in dynamic power-down mode(8) | 300 | µA | |||
Always ON receiver, external clock mode | 620 | |||||
Always ON receiver, internal oscillator mode | 670 | |||||
Hardware power-down (PWDN) mode(9) | 3 | |||||
Software power-down (PDNAFE) mode(9) | 35 | |||||
IO_SUP current | Normal operation, in dynamic power-down mode(8) | 20 | µA | |||
Always ON receiver, external clock mode | 20 | |||||
Always ON receiver, internal oscillator mode | 5 | |||||
Hardware power-down (PWDN) mode(9) | 3 | |||||
Software power-down (PDNAFE) mode(9) | 5 | |||||
TX_SUP current | Normal operation, in dynamic power-down mode(8)(10) | 5 | µA | |||
Always ON receiver, external clock mode(10) | 25 | |||||
Always ON receiver, internal oscillator mode(10) | 25 | |||||
Hardware power-down (PWDN) mode(9)(10) | 2 | |||||
Software power-down (PDNAFE) mode(9)(10) | 2 | |||||
TRANSIENT RECOVERY | ||||||
tACTIVE | Recovery from PWDN mode | Time for signal chain to be functional(4) | 10 | ms | ||
tCHANNEL | Recovery from any event causing a change in signal characteristics | PRF = 100 Hz, sampling duty cycle (each phase) of 2%(5) |
200 | ms | ||
DIGITAL INPUTS | ||||||
VIH | High-level input voltage | 0.9 × IO_SUP | IO_SUP | V | ||
VIL | Low-level input voltage | 0 | 0.1 × IO_SUP | V | ||
DIGITAL OUTPUTS | ||||||
VOH | High-level output voltage | IO_SUP | V | |||
VOL | Low-level output voltage | 0 | V |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
tI2C_RISE | I2C data rise time with a 10-kΩ pullup resistor with a 20-pF load from I2C data to GND | 1200 | ns | ||
tI2C_FALL | I2C data fall time (when the data line is pulled down by the AFE) with a 20-pF load from I2C data to GND | 28 | ns | ||
tADC_RDY_RISE | ADC_RDY rise time (10% to 90%) with a 15-pF capacitive load to ground | 21 | ns | ||
tADC_RDY_FALL | ADC_RDY fall time (90% to 10%) with a 15-pF capacitive load to ground | 21 | ns |
Duty cycle (x-axis) refers to the sampling duration expressed as a percentage of the pulse repetition period. |
PRF = 2000 Hz |
Duty cycle = 1% |
Active window = 500 µs, LED pulse = 100 µs, all four DYNAMIC bits set to 1 |
Duty cycle (x-axis) refers to the sampling duration expressed as a percentage of the pulse repetition period. |
Duty cycle = 1% |
PRF = 200 Hz, NUMAV = 0 |