SBASAC6 April 2021 AFE4500
PRODUCTION DATA
The AFE4500 is a versatile signal acquisition system that supports three signal chains. An impedance measurement signal chain with integrated excitation and sense can be used for applications like Bio-impedance analysis (BIA), Electro-dermal analysis (EDA) and Impedance spectroscopy.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
AFE4500 | DSBGA | 3 mm x 2.6 mm |