AFE4500

ACTIVE

Integrated analog front end (AFE) for bioimpedance analysis and electrical and optical biosensing

Product details

Applications 1-lead ECG, Dry electrode ECG, Impedance spectroscopy, Optical-HRM Number of input channels 4 Resolution (Bits) 22 Number of LEDs 8 Interface type SPI, I2C Operating temperature range (°C) -40 to 85 Rating Catalog
Applications 1-lead ECG, Dry electrode ECG, Impedance spectroscopy, Optical-HRM Number of input channels 4 Resolution (Bits) 22 Number of LEDs 8 Interface type SPI, I2C Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YBG) 42 7.606386 mm² 2.997 x 2.538
  • Integrated signal chains for Bio-Z, EDA, ECG, PPG
  • Synchronized ECG, PPG enables PTT-based BP
  • Bio-Z signal chain
    • Multi-frequency Body impedance Analysis (BIA) with frequency programmable up to 250 kHz
    • Low frequency excitation mode for EDA/GSR
    • Complex (I,Q) Tetrapolar impedance measurement
    • Sine-wave excitation with a 7-bit DAC
    • Calibration scheme compensates for electrode impedance to achieve accurate Bio-Z
    • State machine for Automatic Calibration
  • ECG signal chain:
    • 1-lead ECG signal acquisition up to 2 kHz
    • INA gain programmable from 2-21
    • RLD output to set body bias through third electrode
    • Input noise (0.5-150 Hz): 0.75 µVrms at 1 kHz
    • ± 0.6 V differential DC offset and ± 0.3 V CM range
    • HPF with 0.4 Hz corner, quick saturation recovery
    • >1 GΩ input impedance, CMRR > 100 dB
    • Integrated 300 Hz anti-aliasing low pass filter
    • AC, DC lead-off detect: 1.6-nA to 100-nA
  • PPG signal chain
    • Supports acquisition of up to 24 PPG signals
    • Flexible allocation of 8 LED, 4 PD in each phase
    • Supports PPG sensors at different data rates
    • Optical loopback SNR of 100-dB, extendable to 110-dB with on-chip filtering
    • Low Current for Continuous Operation with a Typical Value: 15-µA for an LED, 15-µA for the Receiver
  • PPG Transmitter
    • 8-Bit Programmable LED Current with range adjustable from 25 mA to 250 mA
    • Programmable LED On-Time per-phase
    • Support of 8 LEDs in Common Anode
  • PPG Receiver
    • Supports 4 PDs, 2 parallel receive paths
    • Noise filtering with programmable bandwidth
    • Trans-impedance Gain: 3.7 kΩ to 1 MΩ
    • 8-bit Ambient Offset Subtraction DAC with range from16-256 µA
    • 8-bit LED Offset Subtraction DAC with range from 32 to 64 µA
    • Automatic ambient & LED DC cancellation
    • Supports external clock and internal oscillator modes
    • FIFO with 256-sample Depth
    • SPITM, I2C interfaces: Selectable by pin
    • Supplies: Rx:1.7-1.9V (LDO Bypass); 1.9 V to -3.6 V (LDO Enabled), Tx: 3 V to 5.5 V, IO:1.7-RX_SUP
  • Integrated signal chains for Bio-Z, EDA, ECG, PPG
  • Synchronized ECG, PPG enables PTT-based BP
  • Bio-Z signal chain
    • Multi-frequency Body impedance Analysis (BIA) with frequency programmable up to 250 kHz
    • Low frequency excitation mode for EDA/GSR
    • Complex (I,Q) Tetrapolar impedance measurement
    • Sine-wave excitation with a 7-bit DAC
    • Calibration scheme compensates for electrode impedance to achieve accurate Bio-Z
    • State machine for Automatic Calibration
  • ECG signal chain:
    • 1-lead ECG signal acquisition up to 2 kHz
    • INA gain programmable from 2-21
    • RLD output to set body bias through third electrode
    • Input noise (0.5-150 Hz): 0.75 µVrms at 1 kHz
    • ± 0.6 V differential DC offset and ± 0.3 V CM range
    • HPF with 0.4 Hz corner, quick saturation recovery
    • >1 GΩ input impedance, CMRR > 100 dB
    • Integrated 300 Hz anti-aliasing low pass filter
    • AC, DC lead-off detect: 1.6-nA to 100-nA
  • PPG signal chain
    • Supports acquisition of up to 24 PPG signals
    • Flexible allocation of 8 LED, 4 PD in each phase
    • Supports PPG sensors at different data rates
    • Optical loopback SNR of 100-dB, extendable to 110-dB with on-chip filtering
    • Low Current for Continuous Operation with a Typical Value: 15-µA for an LED, 15-µA for the Receiver
  • PPG Transmitter
    • 8-Bit Programmable LED Current with range adjustable from 25 mA to 250 mA
    • Programmable LED On-Time per-phase
    • Support of 8 LEDs in Common Anode
  • PPG Receiver
    • Supports 4 PDs, 2 parallel receive paths
    • Noise filtering with programmable bandwidth
    • Trans-impedance Gain: 3.7 kΩ to 1 MΩ
    • 8-bit Ambient Offset Subtraction DAC with range from16-256 µA
    • 8-bit LED Offset Subtraction DAC with range from 32 to 64 µA
    • Automatic ambient & LED DC cancellation
    • Supports external clock and internal oscillator modes
    • FIFO with 256-sample Depth
    • SPITM, I2C interfaces: Selectable by pin
    • Supplies: Rx:1.7-1.9V (LDO Bypass); 1.9 V to -3.6 V (LDO Enabled), Tx: 3 V to 5.5 V, IO:1.7-RX_SUP

The AFE4500 is a versatile signal acquisition system that supports three signal chains. An impedance measurement signal chain with integrated excitation and sense can be used for applications like Bio-impedance analysis (BIA), Electro-dermal analysis (EDA) and Impedance spectroscopy.

The AFE4500 is a versatile signal acquisition system that supports three signal chains. An impedance measurement signal chain with integrated excitation and sense can be used for applications like Bio-impedance analysis (BIA), Electro-dermal analysis (EDA) and Impedance spectroscopy.

Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE4500EVM — AFE4500 integrated AFE for bioimpedance analysis and biosensing evaluation module

The AFE4500 evaluation module (EVM) is designed to expedite evaluation and system-development activities related to the AFE4500. AFE4500 supports synchronized signal acquisition for photoplethysmogram (PPG), electrocardiogram (ECG), and body impedance analysis (BIA).

The analog-to-digital converter (...)

Driver or library

BSECUR-3P-ALGORITHMS — B SECUR ECG algorithms and electrode design services

HeartKey is a powerful and accurate set of ECG algorithms, ready for integration into the next generation low power low memory consumer / IoT & medical devices such as smartwatches, smart clothing, medical, automotive, smart home devices and hand-held devices. HeartKey is comprised of advanced (...)
From: B Secur
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 42 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos