SBASAC2 june 2023 AFE43902-Q1 , AFE53902-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Yx-TEMPERATURE | ||||||||||||||
W-00h | R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | RESERVED | W | 00h | Always write 0. |
7-0 | Yx-TEMPERATURE | R/W | 00h | 8-bit Y coordinate for NTC linearizer. |