SBASAC2 june 2023 AFE43902-Q1 , AFE53902-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | Yx-OUTPUT | ||||||||||||||
W-00h | R/W-000h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-10 | RESERVED | W | 00h | Always write 0. |
9-0 | Yx-OUTPUT | R/W | 000h | 10-bit Y coordinate for multislope transfer function. |