SLASEU7 March 2023 AFE781H1 , AFE881H1
PRODUCTION DATA
The devices provide out-of-range detection for the reference voltage. When the reference voltage exceeds ±5% of the nominal value, the reference alarm flag (VREF_FLT bit) is set. Make sure that a reference alarm condition has not been issued by the device before powering up the DAC output.