Typical values at TA = +25°C, ADC
Sampling Rate = 2949.12GHz. Default conditions: output sample rate = 491.52MSPS
(decimate by 6), PLL clock mode with fREF = 491.52MHz, AIN =
–3dBFS, DSA setting = 4dB.
With matching, normalized to power at 2.6GHz for each DSA setting |
Figure 4-346 RX Inband Gain Flatness,
fIN = 2600MHzWith 2.6GHz matching |
Integrated Phase Error = Phase(DSA Setting) – Phase(DSA Setting = 0) |
Figure 4-348 RX Calibrated Integrated Phase Error vs DSA Setting at 2.6GHzWith 2.6GHz matching, 12.5MHz offset from
tone |
Figure 4-350 RX Noise Spectral Density vs Temperature at 2.6GHzWith 2.6GHz matching, 12.5MHz offset from
tone |
|
Figure 4-352 RX Noise Spectral Density vs Input Amplitude and Channel at 2.6GHzWith 2.6GHz matching, tone spacing = 20MHz,
DSA = 4dB |
Figure 4-354 RX IMD3 vs Input Level and Temperature at 2.6GHzWith 2.6GHz matching, DDC bypass mode (TI only mode for characterization) |
Figure 4-356 RX HD2 vs DSA Setting and Channel at 2.6GHzWith 2.6GHz matching, DDC bypass mode (TI only mode for characterization) |
Figure 4-358 RX HD3 vs DSA Setting and Channel at 2.6GHzWith 2.6GHz matching, DDC bypass mode (TI only mode for characterization) |
Figure 4-360 RX HD3 vs Input Level and Channel at 2.6GHzWith 2.6GHz matching, decimate by 4 |
Figure 4-362 RX In-Band SFDR (±300 MHz) vs Input Amplitude and Temperature at 2.6GHzWith 2.6GHz matching, –7dBFS each tone, 20MHz
tone spacing, all supplies at MIN, TYP, or MAX
recommended operating voltages |
Figure 4-364 RX IMD3 vs Supply and Channel at 2.6GHzWith 2.6GHz matching, normalized to fullscale at 25°C for each channel |
Figure 4-347 RX Input Fullscale vs Temperature and Channel at 2.6GHzWith 2.6GHz matching, fIN =
2610MHz, AIN= –3dBFS |
Figure 4-349 RX Output FFT at 2.6GHzWith 2.6GHz matching, DSA Setting = 12dB,
12.5MHz offset from tone |
Figure 4-351 RX Noise Spectral Density vs Input Amplitude and Temperature at 2.6GHzWith 2.6GHz matching, each tone –7dBFS, tone
spacing = 20MHz |
Figure 4-353 RX IMD3 vs DSA Setting and Temperature at 2.6GHzWith 2.6GHz matching, tone spacing = 20MHz,
DSA = 12dB |
Figure 4-355 RX IMD3 vs Input Level and Temperature at 2.6GHzWith 2.6GHz matching, DDC bypass mode (TI only mode for characterization) |
Figure 4-357 RX HD2 vs Input Level and Temperature at 2.6GHzWith 2.6GHz matching, DDC bypass mode (TI only mode for characterization) |
Figure 4-359 RX HD3 vs DSA Setting and Temperature at 2.6GHzWith 2.6GHz matching, DDC bypass mode (TI only mode for characterization) |
Figure 4-361 RX HD3 vs Input Level and Temperature at 2.6GHzFigure 4-363 RX Non-HD2/3 vs DSA Setting at 2.6GHz With 2.6GHz matching, 12.5MHz offset, all
supplies at MIN, TYP, or MAX recommended operating
voltages |
Figure 4-365 RX Noise Spectral Density vs Supply and Channel at 2.6GHz