AFE7950-SP
Radiation-hardness-assured (RHA) 4-transmit 6-receive RF-sampling transceiver up to 12GHz
AFE7950-SP
- Request full data sheet
- Radiation hardness assured AFE7950-SP:
- Single-event latch up (SEL): 70MeV-cm2/mg
- RLAT Total ionizing dose (TID): 100krad (Si)
- Radiation tolerant AFE7950-SEP:
- Single-event latch up (SEL): 43MeV-cm2/mg
- RLAT Total ionizing dose (TID): 30krad (Si)
- Four RF sampling 12GSPS TX DACs
- Six RF sampling 3GSPS RX ADCs
- Maximum RF signal bandwidth: 1200MHz (or 2400MHz for 2TX)
- RF frequency range:
- TX: 600MHz to 12GHz
- RX: 5MHz to 12GHz
- Digital Step Attenuators (DSA):
- TX: 40dB range, 0.125dB steps
- RX or FB: 25dB range, 0.5dB steps
- Single or dual-band DUC or DDCs for TX and RX
- SerDes data interface:
- 8 SerDes transceivers up to 24.75Gbps
- JESD204B/C subclass 1 compatible
- Package: 17mm × 17mm FCBGA, 0.8mm pitch
- Screening:
- One fabrication, assembly, and test site
- Product traceability
- Extended product life cycle
- Extended product change notification
- Vendor item drawing
- Radiation lot acceptance Test (RLAT) (AFE7950-Sx only)
- Meets ASTM E595 out gassing specification (AFE7950-Sx only)
- Production burn-in (AFE7950-SP only)
The AFE7950-x is a high performance, wide bandwidth multi-channel transceiver, integrating four RF sampling transmitter chains, four RF sampling receiver chains and two RF sampling feedback chains (six RF sampling ADCs total). With operation up to 12GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.
The TX signal paths support interpolation and digital up conversion options that deliver up to 1200MHz of signal bandwidth for four TX or 2400MHz for two TX. The output of the DUCs drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40dB range and 1dB analog and 0.125dB digital steps.
Each receiver chain includes a 25dB range Digital Step Attenuator (DSA), followed by a 3GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. Flexible decimation options provide optimization of data bandwidth up to 1200MHz for four RX without FB paths or 600MHz with two FB paths (1200MHz BW each).
Request more information
See the full data sheet and other design resources for the general-purpose AFEs. Request now
For commercial-wireless applications, see our wireless-infrastructure AFEs.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AFE7950-x 4T6R RF Sampling AFE with 12GSPS DACs and 3GSPS ADCs datasheet (Rev. A) | PDF | HTML | 12 Aug 2024 |
* | Radiation & reliability report | AFE7950-SP Production Flow and Reliability Report | PDF | HTML | 22 Apr 2024 |
Application note | AFE79XX as a Chirp Signal Generator | PDF | HTML | 10 Jul 2024 | |
Technical article | Phased array antenna systems: A new paradigm for electronics in satellites (Rev. A) | PDF | HTML | 11 Jun 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE7900EVM — AFE7900 evaluation module for four-transmit, six-receive, 5-MHz to 7400-MHz, RF-sampling AFE
The AFE7900 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously.
The module evaluates the AFE7900, which is a quad-channel RF-sampling analog front end (AFE) with (...)
AFE7950EVM — AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE
The AFE7950 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to simultaneously support up to four-transmit and six-receive (4T6R) channels. The module evaluates the AFE7950, which is a quad-channel, RF-sampling, analog front end (AFE) with 14-bit, (...)
TIDA-010260 — 4T5R space-grade integrated transceiver reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
FCBGA (ALK) | 400 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.