SBASAN1 july   2023 AFE7953

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Description (continued)
  6. 5Revision History
  7. 6Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information AFE79xx
    5. 6.5  Transmitter Electrical Characteristics
    6. 6.6  RF ADC Electrical Characteristics
    7. 6.7  PLL/VCO/Clock Electrical Characteristics
    8. 6.8  Digital Electrical Characteristics
    9. 6.9  Power Supply Electrical Characteristics
    10. 6.10 Timing Requirements
    11. 6.11 Switching Characteristics
    12. 6.12 Typical Characteristics
      1. 6.12.1  TX Typical Characteristics 800 MHz
      2. 6.12.2  TX Typical Characteristics at 1.8 GHz
      3. 6.12.3  TX Typical Characteristics at 2.6 GHz
      4. 6.12.4  TX Typical Characteristics at 3.5 GHz
      5. 6.12.5  TX Typical Characteristics at 4.9 GHz
      6. 6.12.6  TX Typical Characteristics at 8.1 GHz
      7. 6.12.7  TX Typical Characteristics at 9.6 GHz
      8. 6.12.8  RX Typical Characteristics at 800 MHz
      9. 6.12.9  RX Typical Characteristics at 1.75-1.9 GHz
      10. 6.12.10 RX Typical Characteristics at 3.5 GHz
      11. 6.12.11 RX Typical Characteristics at 2.6 GHz
      12. 6.12.12 RX Typical Characteristics at 4.9 GHz
      13. 6.12.13 RX Typical Characteristics at 8.1 GHz
      14. 6.12.14 RX Typical Characteristics at 9.6 GHz
      15. 6.12.15 PLL and Clock Typical Characteristics
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The AFE7953 is a high performance, wide bandwidth multi-channel transceiver, integrating two RF sampling transmitter chains and two RF sampling receiver chains. With operation up to 12 GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.

The TX signal paths support interpolation and digital up conversion options that deliver up to 400 MHz of signal bandwidth per TX channel. The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
AFE7953 FC-BGA 17 mm × 17 mm
For more information, see Mechanical, Packaging, and Orderable Information.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-20220928-SS0I-HQC1-KBXD-ZBMTBFXTHKSF-low.svg Functional Block Diagram