Product details

Applications General purpose Number of TXs and RXs 2 TX Number of DUCs per TX 2 Number of DDCs per RX 2 RF frequency (max) (MHz) 12000 RF frequency (min) (MHz) 600 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications General purpose Number of TXs and RXs 2 TX Number of DUCs per TX 2 Number of DDCs per RX 2 RF frequency (max) (MHz) 12000 RF frequency (min) (MHz) 600 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (ABJ) 400 289 mm² 17 x 17 FCBGA (ALK) 400 289 mm² 17 x 17
  • Request full data sheet
  • Dual RF sampling 12-GSPS transmit DACs
  • Dual RF sampling 3-GSPS receive ADCs
  • Maximum RF signal bandwidth: 400 MHz
  • RF frequency range: 600 MHz - 12 GHz
  • Digital step attenuators (DSA):
    • TX: 40 dB range, 0.125-dB steps
    • RX: 25 dB range, 0.5-dB steps
  • Single or dual-band DUC or DDCs
  • 16x NCOs per TX or RX
  • Optional Internal PLL or VCO for DAC or ADC clocks or external clock at DAC or ADC sample rate
  • SerDes data interface:
    • JESD204B and JESD204C compatible
    • 8 SerDes transceivers up to 29.5 Gbps
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch
  • Request full data sheet
  • Dual RF sampling 12-GSPS transmit DACs
  • Dual RF sampling 3-GSPS receive ADCs
  • Maximum RF signal bandwidth: 400 MHz
  • RF frequency range: 600 MHz - 12 GHz
  • Digital step attenuators (DSA):
    • TX: 40 dB range, 0.125-dB steps
    • RX: 25 dB range, 0.5-dB steps
  • Single or dual-band DUC or DDCs
  • 16x NCOs per TX or RX
  • Optional Internal PLL or VCO for DAC or ADC clocks or external clock at DAC or ADC sample rate
  • SerDes data interface:
    • JESD204B and JESD204C compatible
    • 8 SerDes transceivers up to 29.5 Gbps
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch

The AFE7953 is a high performance, wide bandwidth multi-channel transceiver, integrating two RF sampling transmitter chains and two RF sampling receiver chains. With operation up to 12 GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.

The TX signal paths support interpolation and digital up conversion options that deliver up to 400 MHz of signal bandwidth per TX channel. The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2 nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.

The AFE7953 is a high performance, wide bandwidth multi-channel transceiver, integrating two RF sampling transmitter chains and two RF sampling receiver chains. With operation up to 12 GHz, this device enables direct RF sampling in the L, S, C and X-band frequency ranges without the need for additional frequency conversions stages. This improvement in density and flexibility enables high-channel-count, multi-mission systems.

The TX signal paths support interpolation and digital up conversion options that deliver up to 400 MHz of signal bandwidth per TX channel. The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2 nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.

Download View video with transcript Video
Request more information

See the full data sheet and other design resources for the general-purpose AFEs. Request now

For commercial-wireless applications, see our wireless-infrastructure AFEs.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet AFE7953 2T2R RF Sampling AFE with 12 GSPS DACs and 3 GSPS ADCs datasheet PDF | HTML 18 Jul 2023
Application note AFE79XX as a Chirp Signal Generator PDF | HTML 10 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE7950EVM — AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE

The AFE7950 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to simultaneously support up to four-transmit and six-receive (4T6R) channels. The module evaluates the AFE7950, which is a quad-channel, RF-sampling, analog front end (AFE) with 14-bit, (...)

User guide: PDF | HTML
Not available on TI.com
Driver or library

AFE79XX-HSC-DESIGN AFE79xx family high-speed transceiver design & support files

Find detailed product information on the AFE79xx product family (datasheets, EVM resources, software and firmware, reference designs, etc)
Supported products & hardware

Supported products & hardware

Products
RF transceivers
AFE7900 4-transmit, 6-receive RF-sampling transceiver, 5-MHz to 7.4-GHz, max 1200-MHz IBW AFE7901 4-transmit, 4-receive RF-sampling transceiver, 5-MHz to 7.4-GHz, max 400-MHz IBW AFE7903 2-transmit, 2-receive RF-sampling transceiver, 5-MHz to 7.4-GHz, max 400-MHz IBW AFE7951 4-transmit, 4-receive RF-sampling transceiver, 600-MHz to 12-GHz, max 400-MHz IBW AFE7953 Two-transmit, two-receive, 600-MHz to 12-GHz, RF-sampling AFE with 12-GSPS DACs and 3-GSPS ADCs AFE7954 four-channel, 600-MHz to 12-GHz, RF-sampling AFE, 12-GSPS DACs, 2.4-GHz max IBW AFE7955 2T3R, 600-MHz to 12-GHz, RF-sampling AFE, 12-GSPS DACs, 3-GSPS ADCs, 1.2-GHz max IBW
RF receivers
AFE7950-SP Radiation-hardness-assured (RHA) 4-transmit 6-receive RF-sampling transceiver up to 12GHz
RF transmitters
AFE7906 6-channel RF-sampling receiver, 5-MHz to 12-GHz, max 1200-MHz IBW AFE7950 4-transmit, 6-receive RF-sampling transceiver, 600-MHz to 12-GHz, max 1200-MHz IBW
Hardware development
Evaluation board
AFE7950EVM AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE AFE7900EVM AFE7900 evaluation module for four-transmit, six-receive, 5-MHz to 7400-MHz, RF-sampling AFE
Package Pins CAD symbols, footprints & 3D models
FCBGA (ABJ) 400 Ultra Librarian
FCBGA (ALK) 400 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos