SBASAN1 july 2023 AFE7953
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage Range | DVDD0P9, VDDT0P9 | –0.3 | 1.2 | V |
VDD1P2RX, VDD1P2TXCLK, VDD1P2TXENC, VDD1P2PLL, VDD1P2PLLCLKREF, VDD1P2FB, VDD1P2FBCML, VDD1P2RXCML | –0.3 | 1.4 | V | |
VDD1P8RX, VDD1P8RXCLK, VDD1P8TX, VDD1P8TXDAC, VDD1P8TXENC, VDD1P8PLL, VDD1P8PLLVCO, VDD1P8FB, VDD1P8FBCLK, VDD1P8GPIO, VDDA1P8 | –0.5 | 2.1 | V | |
Pin Volatge Range | {1/2}RXIN+/- | –0.5 | VDDRX1P8+0.3 | V |
{1/2}TXOUT+/- | –0.5 | VDDTX1P8+0.3 | V | |
REFCLK+/-, SYSREF+/- | –0.3 | 1.4 | V | |
{1:8}SRX+/- | –0.3 | 1.4 | V | |
{1:8}STX+/- | –0.3 | 1.4 | V | |
GPIO{B/C/D/E}x, SPICLK, SPISDIO, SPISDO, SPISEN, RESET, BISTB0, BISTB1 | –0.5 | VDD1P8GPIO + 0.3 | V | |
IFORCE, VSENSE | –0.3 | VDDCLK1P8 + 0.3 | V | |
SRDAMUX1, SRDAMUX2 | –0.3 | VDDA1P8+0.3 | V | |
Peak Input Current | any input | 20 | mA | |
TJ | Junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |