SLASEU7 March 2023 AFE781H1 , AFE881H1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | PVDD, IOVDD to GND | –0.3 | 5.5 | V | |
VDD to GND | –0.3 | 1.98 | V | ||
AIN0, POL_SEL/AIN1, VOUT to GND | –0.3 | PVDD + 0.3 | V | ||
Digital Input/Output to GND | –0.3 | IOVDD + 0.3 | V | ||
VREFIO to GND | –0.3 | VDD + 0.3 | V | ||
REF_GND to GND | –0.3 | 0.3 | V | ||
HART voltage | RX_IN, RX_INF, MOD_OUT to GND | –0.3 | VDD + 0.3 | V | |
Input current | Current into any pin | –10 | 10 | mA | |
TJ | Junction temperature | –55 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 |