SLASF44A May 2023 – June 2024 AFE78201 , AFE88201
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
PVDD to GND | 2.7 | 5.5 | V | |||
VDD to GND | 1.71 | 1.89 | V | |||
IOVDD to GND | 1.71 | 5.5 | V | |||
VREFIO to GND, external VREF | 1.2 | 1.25 | 1.3 | V | ||
TA | Ambient temperature | Specified | –40 | 125 | °C | |
Operating | –55 | 125 | °C |